Marathon Stainless Steel and Jet Pump Motors from AutomationDirect
![]()
Cumming, GA --- February 14, 2018 ...
New Marathon Powerwash SXT washdown duty motors are designed for use in food and beverage processing and other washdown environments. The all stainless-steel totally enclosed motors are available in single and three-phase. C-face with rigid base (footed) and C-face footless mounting options are available. Marathon stainless steel motor prices start at $309.00.
Jet pump motors are commonly used in commercial and industrial water treatment and processing applications to power centrifugal and hydraulic pumps. Marathon jet pump motors are available in single and three-phase, and in TEFC and Open Drip Proof (ODP) designs. Marathon jet pump motors start at $139.00.
The ODP design allows air to circulate through the motor windings for cooling, but prevents drops of liquid from falling into the motor. The increased air flow means lower operating temperatures and increased efficiency when compared to TEFC or TENV motors.
To learn more, visit www.automationdirect.com/ac-motors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)