AutomationDirect adds precision servo gearboxes
![]()
Cumming, GA --- February 6, 2013 ... AutomationDirect's new SureGear PGA series of high-precision servo gear reducers is an excellent choice for applications requiring accuracy and reliability.
Offered in a concentric shaft design with a maximum five arc-min backlash rating, the SureGear PGA series is an accurate, high-performance, and cost-effective solution for applications such as gantries, injection-molding machines, conveyors, and more.
The in-line planetary gear reducers are available in four gear ratios (5, 10, 15, 25:1) and feature thread-in mounting with industry-standard mounting dimensions. Additional features include helical-cut planetary gears for quiet operation and reduced vibration, and uncaged needle roller bearings provide high rigidity and torque. Mountable in any direction, the PGA series is maintenance-free with no need to replace the grease for the life of the unit.
SureGear PGA series prices start at $398 and are backed with a five-year warranty.
For more information on the SureGear PGA series servo gearboxes, visit: www.automationdirect.com/servo-gearbox.
AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)