AutomationDirect expands tubing and fittings offering in pneumatics line
![]()
Cumming, GA --- February 1, 2012 ... AutomationDirect has added new models of tubing and fittings to its NITRA line of pneumatic components, as well as blow guns and aluminum manifolds.
Available in 100-foot and 250-foot lengths, NITRA 16mm polyurethane tubing has a shore A 98 hardness rating, provides tight outside diameter tolerance and has superior kink resistance. The ether-based tubing provides excellent hydrolysis, oil and cold resistance. Available in four colors, 16mm polyurethane tubing starts at $114. A variety of 16mm push-to-connect fittings are available as well.
NITRA brass adapter fittings and plugs are available in 10 different styles to meet most pneumatic applications such as air, water, oil, oxygen, nitrogen, and argon. Machined from yellow brass bar stock or forging, the fittings withstand pressure up to 800 psi. Designed with NPT threaded connections, male and female connectors are available in 1/8-inch to 1/2-inch sizes, in either two-pack or five-pack quantities.
Also added are quick-disconnect fittings which allow easy changing of tools or hose connections. Plugs and couplers, in 1/4-inch and 3/8-inch sizes, are available in Industrial Interchange manual or automatic and universal automatic styles. Male and female fittings are NPT threaded and withstand pressure up to 250 psi. Swivel fittings made of chrome-plated steel with maximum pressure of 145 psi are also available.
NITRA aluminum manifolds withstand maximum pressure up to 500 psi and are available in two styles. Round manifolds feature one 3/8-inch NPT threaded input and either two or three 1/4-inch NPT outputs. Rectangular manifolds have 1/2-inch NPT inputs on either end and have either three or five 1/4-inch NPT outputs. Manifold prices start at $6.75.
NITRA blowguns (or nozzles) are available in heavy-duty palm type with safety tip, pistol grips (aluminum and plastic models), pocket, and plastic grip with flexible nozzles in various lengths. The blowguns have a maximum input pressure of 120 psi and start at $4.25. Additional NITRA accessories include 1/2-inch thread sealant tape and a two-inch tubing cutter.
See the full line of NITRA pneumatic products at www.automationdirect.com/pneumatic-parts
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)