AutomationDirect adds Jefferson Electric Buck-Boost Transformers
![]()
Cumming, GA --- February 29, 2012 ... AutomationDirect's power product line now includes buck-boost transformers from Jefferson Electric. Buck-boost transformers are designed to maximize the performance and life of electrical equipment, such as air conditioners, heating elements, 277-volt lighting systems, and in motors applications. Also called an isolation transformer, typical use is to power loads with specific voltage requirements which differ from the available line voltage.
Jefferson Electric 60Hz single-phase buck-boost transformers, with 50VA to 2kVA ratings, are encapsulated with electrical-grade resin, featuring high-quality electrical steel cores. The NEMA 3R-rated enclosures are heat-cured with an ASA-61 gray powder coat finish and have slotted mounting holes for quick and easy mounting.
A buck-boost transformer can have two main applications. When connected as an auto-transformer, you can buck (lower) or boost (raise) available line voltage anywhere from five to 20 percent. When used as an isolation transformer, it can be used to step-down supply power to low voltage circuits at the nameplate rating listed.
Buck-boost transformers start at $53 and are UL approved and are backed by a 10-year limited warranty.
To learn more, visit www.automationdirect.com/buck-boost-transformers
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)