Encapsulated transformers line expanded
![]()
Cumming, GA --- February 2, 2011 ... AutomationDirect has expanded its Hammond line of HPS Fortress commercial encapsulated power transformers. The single phase units are now available in 100VA up to 25kVA ratings and input voltage ranges of 120VAC to 480VAC. All units are encapsulated with electrical grade silica sand and resin compounds to protect the core and coils, sealing out moisture and airborne contaminants and eliminating corrosion and deterioration. The NEMA 3R enclosures meet or exceed NEMA and ANSI standards for indoor and outdoor applications, and are UL and CSA listed as well as CE approved. The Fortress series encapsulated transformers are backed with a 10-year limited warranty. Prices start at $77.
To see the full line of HPS Fortress commercial encapsulated power transformers, visit: www.automationdirect.com/power-transformers .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)