Inductive DC Proximity Sensors
![]()
Cumming, GA --- February 16, 2011 ... AutomationDirect has extended its offering of industrial sensors to include the PEW series of stainless steel DC proximity sensors. The shielded 8mm sensors are flush-mountable and feature a 2mm sensing range. Available with either M8 or M12 quick disconnects, they are equipped with LED status indicators visible at wide angles, and have PNP outputs. PEW series inductive proximity sensors are priced at $45.
Also added are the LF40 series rectangular inductive DC proximity sensors. Two shielded and two unshielded models are available with 20mm or 35mm sensing ranges. The rectangular plastic PNP sensors provide either normally-open or normally-open/normally-closed complementary outputs. LF40 series sensor prices start at $39.
To see the complete line of proximity sensors, visit www.automationdirect.com/proximity .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)