Hole saws added to product line
![]()
Cumming, GA --- February 3, 2010 ... The RUKO family of cutting tools offered by AutomationDirect now includes a line of hole saws and accessories. The new bi-metal saws, in sizes ranging from 9/16" (14mm) to 8 1/4" (210mm), feature up to 1 1/2" cutting depth and are available in two models. High-Speed Steel saws easily cut materials such as unalloyed steel, non-ferrous and light metals, plastics, plasterboard and light building boards, fiberboard, plywood and wood. Cobalt 8 saws, with fine cutting teeth, work well with metals such as alloyed and non-alloyed steels, high chromium alloyed steels, such as stainless steel, steels resistant to rust and acids, non-ferrous and light metals.
Constructed with an alloyed steel 6135 jacket, the saws feature high rotational precision, positive chipping and cutting angles and good chip removal. Slots in the jacket side aid in removal of cutouts. The hole saw and shank are in two parts, so hole saws of different diameters can be exchanged and fitted more quickly. Prices for the new hole saws start at $4.75. A variety of arbor assemblies with pilot drill are available for the hole saws in 7/16" and 3/8" shank sizes. Arbor holder prices start at $6.25. Pilot drills are also available starting at $3.50.
View the full line of RUKO hole saws at:
www.automationdirect.com/hole-sawsAutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)