Solid and colored wire duct now available from AutomationDirect
![]()
Cumming, GA --- February 25, 2009 --- AutomationDirect has extended its T1 series slotted wire duct line to include black and blue for specialized wiring identification. Blue wiring duct is typically used to indicate the wiring to intrinsically safe components in a control panel. Black wire duct is typically used for network cabling systems, fiber cable racks, patch panels and telecommunication closets. T1 series wire duct, in 2-meter lengths, comes with a non-slip flush cover. Also now available is solid wall (non-slotted) wire duct in sizes from 1/2 x 2/3 inch to 4 x 4 inch, all in 2-meter lengths. All wire duct is available in multi-piece packages and single pieces. Learn more at www.automationdirect.com/wire_duct.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF