Temperature Measurement added to ProSense line
![]()
Cumming, GA --- February 18, 2009 --- AutomationDirect has extended the ProSense™ line of process sensors and switches to include temperature switches, transmitters and RTD temperature probes. Switches offer dual outputs whose setpoints can be adjusted from -4 to 284 deg F. Transmitters include 6 mm or 8.3 mm probes with sensing ranges of either 0 to 100 deg. C or 0 to 300 deg. F corresponding to a 4-20mA output. RTD probes feature a four-wire, 100 ohm platinum element and measure temperatures ranging from -40 to 302 deg F. Made of durable 316 stainless steel, the 10 mm diameter probes are available in lengths from 160 mm to 560 mm. Prices start at $89 for switches and $29 for probes. Thermowells and fittings are also available. To see the complete ProSense line, visit www.automationdirect.com.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF