Photoelectric Sensor Line Expands
![]()
Cumming, GA --- February 11, 2009 --- AutomationDirect has added several models to its 18mm photoelectric sensor line. The NPN and PNP diffuse sensors offered feature one normally-open and one normally-closed output and have a sensing range up to 600mm. Also added are through-beam emitter and receivers in up to six-meter sensing ranges. The photoelectric sensors are available in axial and right angle optics, and offer embedded or quick-disconnect cable exits. Prices start at $33; components are available for same-day shipping. See the full line of photoelectric sensors at www.automationdirect.com/photoelectric.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000+ page catalog. The company offers its customers high-quality automation products at prices well below the industry average, 24-hour order entry with same-day shipping on in-stock items, the best documentation in the industry, and award-winning sales and technical support For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF