ProSense Variable Area Mechanical Flow Meters from AutomationDirect
![]()
Cumming, GA --- December 18, 2019 ... ProSense® FG1 Series mechanical variable area flow meters provide visual indication of flow rate for water or petroleum-based fluids. These meters provide +/-5% full scale accuracy and a repeatability of +/-1%, important for cyclical applications requiring consistent readings. Two adjustable flow limit pointers are available to provide preset indication of high, low, or normal flow rates.
The flow meters are constructed of high-impact polysulfone plastic (body, piston, cone) with brass fittings (1/2 and 3/4 NPT models). FG1 series flow meters are available with 1/2", 3/4" or 1" NPT process connections and have easy-to-read flow scales in both gallons per minute (GPM) and liters per minute (LPM). Measurement ranges are from 0.25 - 2.5 GPM (1 to 10 LPM) to 4 - 28 GPM (20 to 100 LPM).
FG1 series flow meters from AutomationDirect start at $96.00 and have a 1-year warranty.
Learn more by visiting www.automationdirect.com/variable_area_flow_meter
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)