Inductive Proximity Sensors with Analog Output from AutomationDirect
![]()
Cumming, GA --- December 18, 2019 ... DW Series round metal inductive proximity sensors with analog outputs are now available from AutomationDirect in 8mm, 12mm, 18mm and 30mm cylindrical sizes. These reliable DC-powered (10-30V or 15-30V) threaded-barrel sensors are IP67 rated and are available with 2m pigtail cable or quick-disconnect.
8mm analog inductive proximity sensors detect the presence of ferrous metal objects at distances from 0 to 4mm and provide a variable output (0-5 VDC or 0-10 VDC). 12mm, 18mm and 30mm analog inductive proximity sensors detect the distance of ferrous metal objects from 0 to 6mm, 0 to 10mm and 0 to 20mm respectively, providing a variable mA or voltage output (0-5 VDC / 1-5 mA and 0-10 VDC / 4-20 mA) linear to distance signal. Rectangular 8mm x 8mm analog output sensors are also available with 0 to 4mm sensing range.
These UL approved analog output proximity sensors start at $92.00 and have a lifetime warranty.
Learn more by visiting www.automationdirect.com/proximity
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)