High Efficiency and Ruggedized DC Power Supplies from AutomationDirect
![]()
Cumming, GA --- December 12, 2018 ... AutomationDirect has added PSH series high efficiency power supplies and PSX series rugged IP67 rated power supplies to the RHINO DC power supplies lineup.
RHINO high efficiency PSH series 12, 24 and 48 VDC power supplies offer best-in-class efficiencies up to 94.5%, temperature performance range of -25°C to 70°C and agency approvals for extreme conditions. The DIN rail clips can be moved to the side of the power supply for side mounting in flat panels.
PSH series supplies are UL 508 and hazardous location listed, UL 60950 recognized, ATEX certified, CE marked and RoHS compliant. High efficiency PSH series power supplies start at $83.00 and have a 5-year warranty.
Ruggedized RHINO PSX series power supplies are Class I, Div. 2 hazardous location rated with 12 and 24VDC output voltages, universal 120/240 VAC input voltage, adjustable DC output, DC-OK LED indication, and output current limitation. Priced from $259.00, PSX supplies are IP67 and NEMA 4X rated, UL 508 listed, UL 60950 recognized, CE marked and RoHS compliant.
To learn more, visit www.automationdirect.com/dc-power-supplies
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)