Premium-Efficiency, Cast-Iron Three-Phase AC Motors from AutomationDirect
![]()
Cumming, GA --- December 12, 2018 ... IronHorse MTCP2 industrial duty motors meet the premium efficiency requirements of the Energy Independence and Security Act of 2007. MTCP2 motors are offered in T-Frame (1 to 300 hp) and TC-Frame/C-Face (1 to 30 hp). C-face kits are available for motors over 30hp.
These motors are available in 1200, 1800, & 3600 RPM and have TEFC (Totally Enclosed Fan Cooled) enclosures with cast iron frame and ribbed design for maximum cooling. The motors feature full length, cast iron mounting feet, steel fan cover, and cast iron junction box with rubber gasket and rubber dust cover.
MTCP2 motors have premium quality ball bearings (1-75 hp) or roller bearings (100-300 hp) with maintenance free bearings on 10 hp and below. V-ring shaft seals are used on the drive end and opposite drive end. The motors are electrically reversible and have Class F winding insulation.
MTCP2-series motors start at $180.00, have a two-year warranty, and are CSA and CE approved. Available accessories include bases, junction boxes, fans and fan shrouds.
To learn more, visit www.automationdirect.com/premium-cast-iron
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)