AutomationDirect Expands Enclosure Air Conditioner Offering
![]()
Cumming, GA --- December 14, 2016 ... AutomationDirect has expanded its StratusĀ® line of enclosure air conditioners to include compact models. Excessive heat inside an enclosure can cause nuisance faults from electrical and electronic components, circuit breakers, fuses, and controlling units such as PLCs, HMI, and AC drives. Stratus enclosure air conditioners are closed-loop cooling systems designed for harsh environments, or when there are washdown requirements, heavy dust and debris, or airborne chemicals present.
Available in NEMA 4, 4X, and 12 ratings, the TA20-series compact air conditioners provide a contaminant free environment and optimal cooling under higher ambient temperatures. Designed to fit 7 or 8-inch deep enclosures, the TA20-0 frame size 1,000 BTU/H units are available in 120VAC and 48VDC voltages; for 10-inch deep enclosures with smooth, flat sides, TA20-1 2,000 BTU/H units are available in 120VAC and 230VAC voltages.
The highly energy-efficient compressors are charged with CFC-free refrigerant and equipped with anti short-cycle protection. Made in the USA, Stratus TA20-series air conditioners are cULus listed, with prices starting at $1,993.00.
Available accessories include extended surface 2" deep pleated filters to retrofit new 2000 BTU/H and all existing air conditioners 2000 BTU/H and up; replacement filters for TA20-1 models are also offered; no filter is required for TA20-0 models.
To see the full line of Stratus enclosure air conditioners, visit:
www.automationdirect.com/enclosure-air-conditionersAbout AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)