AutomationDirect Offers Additional RFID Coded Non-contact Safety Switches
![]()
Cumming, GA --- December 1, 2016 ... AutomationDirect has extended their offering of safety products to include the LPF and SPF-series RFID non-contact RFID coded safety switches. These non-contact safety switches use RFID communication between switch and actuator to provide the most tamper-proof protection using both master and unique coded actuators. When used in combination with a dual-channel safety relay, RFID-coded non-contact safety switches can be used to provide protection up to Category 4 and PLe to ISO13849-1.
The IP69K-rated LPF and SPF-series operate with most safety relays and feature plastic housings, wide sensing distances (>10mm), and a high tolerance to misalignment after sensing. With switching capability up to 0.2A, models are available in unique-coded and master-coded styles with 2m, 5m, or 10m pigtail cables or a 250mm quick-disconnect cable.
Female quick disconnect cables, in 5m and 10m lengths, and replacement master-coded actuators are also available.
To learn more about the LPF and SPF-series RFID non-contact safety switches, visit:
www.automationdirect.com/safety-switchesAbout AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)