AutomationDirect adds More Ratcheting Wrenches
![]()
Cumming, GA --- December 16, 2015 ... AutomationDirect's tool offering now includes additional Wera Joker-series combination ratcheting wrenches and wrench sets. Combination wrenches feature a fine tooth ratchet on the box end and a 12-point open end with a unique 6-point stop plate to enable easier turning of hexagonal bolts and improved grip for loosening stubborn bolts and nuts. The 80-tooth ratchet mechanism is designed for working in very confined spaces. Joker wrenches are constructed of chrome molybdenum steel with a nickel-chrome coating for corrosion protection.
Combination ratcheting wrenches are available in standard (SAE) inch sizes (starting at $17.00) ranging from 5/16" to 3/4" and in metric sizes (starting at $18.00) ranging from 8mm to 19mm; four piece, eight piece (SAE) and 11-piece (metric) sets are also available starting at $93.00.
To learn more, see the full line of Wera Joker combination ratchet wrenches at: www.automationdirect.com/wrenches.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)