Drive Couplings Added to SureMotion Line
![]()
Cumming, GA --- December 3, 2015 ... Rotating shaft-driven mechanical components are commonly used in all forms of machinery that perform the various processes and functions of modern industry. While perfect alignment of shafts and rotating components is desired, shaft ends can often be misaligned. This misalignment places stress on shafts and related parts, which can result in early failure of both. Drive couplings are often used to compensate for shaft misalignment, whether the misalignment is an intentional or an unintentional part of the design.
AutomationDirect's new SureMotion drive couplings are available in four styles: jaw/spider, double loop, Oldham, and beam-style servo; bore reducers are also offered to fit a coupling when the exact bore is not available.
The SureMotion jaw/spider coupling is a clamp-style coupling with 14 to 65mm aluminum hubs and bore diameters ranging from 3/16" to 32mm. Polyurethane center "spiders" are available in different durometers for different degrees of shock and vibration reduction.
Double loop couplings provide high torsional rigidity in a one-piece design. Hubs are made of series 300 stainless steel with corrosion protection against acids, alkalis, solvents, oils, grease, and ozone. Available in 10mm to 40mm hub sizes, double loop couplings dampen shock and vibration and operate at speeds of up to 3,000rpm.
Oldham drive couplings feature aluminum hubs in 19mm to 57mm sizes and have a large radial misalignment capability. Corrosion-resistant and non-magnetic, they provide electrical isolation, absorb shock and isolate vibration while dampening resonance.
Available beam-style servo couplings are stainless steel set-screw couplings which feature the flexibility of a bellows coupling plus the torsional stiffness and strength of a disc coupling. Ideal for high-speed applications up to 10,000rpm, beam-style servo couplings are corrosion-resistant, have zero backlash and a maximum torque of up to 300 lb-ft.
Bore reducers are available for use in all SureMotion drive coupling hubs to reduce bore size. The hardened stainless steel split-collar design provides 25% greater holding power than standard split collars.
Prices for SureMotion drive couplings start at $10.50. To learn more, visit: www.automationdirect.com/motion-control.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)