AutomationDirect Adds Pipeline Valves to NITRA line
![]()
Cumming, GA --- December 18, 2013 ... AutomationDirect's line of NITRA pneumatics products now includes a wide selection of solenoid pipeline valves designed for control of media such as air, oil, water, and inert gas. All valves are two-position, normally-closed, spring return styles with 24VAC, 24VDC or 120 VAC solenoids, and are fitted with DIN-style wire connectors. Depending on series, valves are offered with port sizes from 1/8-inch to one-inch FNPT. Valve models are available in two-way and three-way diaphragm styles; two-way and three-way poppet style and two-way media-separated diaphragm styles are also available. NITRA pipeline valves are ideal for applications such as pneumatic air line shutoff, HVAC systems, coffee and vending machines, inert gas blankets and more. Valve prices start at $20 and are backed by a one-year warranty.
Learn more about NITRA pipeline valves by visiting: www.automationdirect.com/pneumatic-solenoid-valves.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)