More Multi-Wire Connectors from AutomationDirect
![]()
Cumming, GA --- December 19, 2012 ... AutomationDirect has expanded its ZIPport™ product line of multi-wire connectors and accessories. The heavy duty connectors are designed to maintain reliable electrical connections while providing protection against dirt, moisture and mechanical stress common in industrial environments.
Added frame sizes include 10A, 16A, and 32B made of heavy-duty metal or thermoplastic housings. Connector hoods are available with top entry and side entry cable passages and feature Pg threaded cable passages. Connector bases start at $8.25 for 10A frame models.
ZIPport multi-wire connectors accessories include additional IP66 and IP68 cable glands, Pg to NPT adapters and blanking plugs; insert plates are available in blank, reducer and cutout styles.
New code pins kits (starting at $6 for a 16-pack) are available for applications where identical connectors could be coupled with the incorrect mate, potentially causing equipment damage or breakdown; gold-plated crimp contacts (starting at $87.75 for a 100-pack) in 10 and 16 Amp sizes have also been added.
For additional information, the full line of ZIPport standard multi-wire connectors and accessories can be seen at www.automationdirect.com/multi-wire-connectors.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)