AutomationDirect Adds All Stainless Steel Pneumatic Air Cylinders
![]()
Cumming, GA --- December 5, 2012 ... AutomationDirect's NITRA® pneumatic product line now includes F-Series all stainless steel air cylinders ideal for wash down applications. These non-repairable round body pneumatic air cylinders are interchangeable with other popular brands. The double-acting cylinders have a 250 psi operating pressure and are constructed with corrosion resistant 300 series stainless steel and Teflon-based rod and pivot bushings. The Urethane rod wiper keeps wash down solutions out of the cylinder.
The series includes bore sizes from 1/4-inch to two inches and stroke lengths from 1/2-inch to 18 inches to meet a broad range of applications. Models feature nose, rear pivot, and double-end mounting options and models are available with magnetic piston for position indication.
Prices for NITRA F-series stainless steel air cylinders start at $66. Mounting nuts, brackets and clevises are available starting at $2.
The complete line of NITRA F-series cylinders can be seen by visiting: www.automationdirect.com/stainless-steel-air-cylinder.
To see the full line of NITRA pneumatic cylinder products, go to: www.automationdirect.com/air-cylinders.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)