Basic CPU and Remote modules added to Productivity3000 line
![]()
Cumming, GA --- December 5, 2012 ... AutomationDirect's Productivity3000 line of programmable controllers now includes basic CPU and remote slave modules. The P3-530 CPU's five integrated communications ports include Ethernet for programming, monitoring, and networking; a USB port for data logging; USB I/O port for up to four local expansion bases; RS-232 and RS-485 ports for ASCII and Modbus, and is programmed using the free Productivity Suite software. The Productivity3000 P3-530 basic CPU is priced at $419.
The new P3-RX remote slave module connects to a Productivity3000 P3-550 CPU module’s Ethernet port for remote I/O expansion. It features four integrated communications ports: Ethernet for connection to the Productivity3000 CPU, USB I/O port that supports up to four additional local I/O bases, and RS-232 and RS-485 ports for connecting to serial devices. The module is priced at $299.
Both are UL and CE approved and are backed with a two-year warranty. To learn more about the Productivity3000 basic CPU and remote slave modules, visit www.automationdirect.com/productivity3000.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)