AutomationDirect Introduces Hazardous Location Controls
![]()
Cumming, GA --- December 5, 2012 ... AutomationDirect's product offering now includes KILLARK hazardous location controls which are ideal for installations at petroleum refineries, chemical and petrochemical plants and other processing or storage facilities where flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings are present.
Explosion-proof control devices are available in single or double pushbutton, maintained pushbutton, keyed and non-keyed selector switch, single and double pilot light and pilot light/pushbutton styles.
Available factory-sealed control device cover assemblies feature a sealing plate between the arcing device and junction box which eliminates the need for external sealing. Additional features include color coded wiring, stainless steel captive screws for cover assembly, cast conduit hubs in either dead end or feed-through styles and single or two-gang assemblies. KILLARK factory-sealed cover assemblies start at $174.
Available unsealed control device cover assemblies feature cast copper-free aluminum alloy bodies and covers, open space between gangs for easy wiring from one cover to another, and an internal ground screw; a ground flange joint between the bolted cover and box provide the required flame path. KILLARK unsealed cover assemblies start at $117.
KILLARK splice/device boxes are available in dead end and feed-through models and are available in single and double-gang styles starting at $36.
Available accessories include blank covers, replacement keys, replacement LED lamps, sealing fittings, sealing compound and packing fiber, as well as legend plates.
To learn more about the KILLARK line of safety devices, visit www.automationdirect.com/explosion-proof-control-stations.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)