Industrial Managed Ethernet switches now available
![]()
Cumming, GA --- December 14, 2011 ... AutomationDirect's line of Stride™ Ethernet products now includes industrial-grade managed Ethernet switches, designed with redundant power inputs with surge and spike protection and auto-crossover. Built with aluminum housings, all models are designed for an operating temperature range of -40 to +75 °C. The Stride managed Ethernet switches' proprietary Real-Time Ring™ technology provides the fastest recovery of all the redundancy options on the switch. Most models feature multiple 10/100BaseT RJ45 Ethernet ports; additional models include ST or SC type fiber optic connections. Gigabit managed switches are also available, with 10/100/1000BaseT RJ45 ports and advanced combination SFP ports that accept noise-immune fiber optic links. DIN-rail mountable, managed Ethernet switch prices start at $445 and are backed by a two-year warranty. Small form-factor pluggable (SFP) industrial Ethernet fiber transceivers have also been added. The compact, hot-swappable transceivers feature LC fiber connectors to add fiber connectivity at Fast Ethernet or Gigabit Ethernet speed. Transceiver prices start at $78.
Learn more at: www.automationdirect.com/ethernet-switches
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,200-plus page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)