Universal Signal Conditioners from AutomationDirect

Cumming, GA --- December 16, 2009 ... AutomationDirect now offers universal signal conditioners, in plastic slim-line housings, to convert, isolate and transmit scale signals from a wide variety of process sensor and controller I/O. The DIN-rail mountable models (884114 and 84116) support scalable input signals including mA, VDC, thermocouple with internal cold junction compensation, two to four-wire RTDs, linear resistance and potentiometer signals. Both models feature mA and VDC outputs, while the 84116 model adds two individually programmable relays for alarming and control functions. Isolated universal supply voltage input eliminates the need for separate transformers or power supplies.
A menu-structured LCD programming/display module, sold separately, features automatic scrolling text identifying each menu item. The detachable module can store and transfer configuration parameters from one signal conditioner to another, minimizing set up time with multiple unit applications. The module supports seven programming languages and can be password-protected to prevent unauthorized configuration changes. When not used for configuration, the display module can be used to display input signal values, engineering units, output signal, and relay status.
Prices for the universal signal conditioners start at $175 and are backed by a five-year warranty. Learn more at
www.automationdirect.com/signal-conditionersAutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)