Space-Saving Molded Case Circuit Breakers Added to Product Offering
![]()
Cumming, GA --- December 9, 2009 ... AutomationDirect now offers Fuji Electric's BW series of molded case circuit breakers. More compact than traditional breakers, this series takes up less space than almost any others on the market.
Suitable for branch circuit protection, the BW series offers standard type and high-interrupting capacities in identically sized housings. The three-pole non-adjustable magnetic trip molded case circuit breakers, in sizes up to 800A, are also suitable for reverse-feed applications. All BW series breakers conform to worldwide standards, including UL, CSA, CE, and IEC.
The BW125A models include breakers in 12 sizes ranging from 15A to 125A, while the BW250A models are available in seven sizes ranging from 125A to 250A. Both series are 600V rated and prices start at $166.
The BW400 series offers four sizes (250A to 400A), the BW630 series is available in 500A and 600A sizes, and the BW800 series is available in 700A and 800A frames. These three series are 480V rated and prices start at $675.
A variety of accessories is also available, including auxiliary contacts, shunt trips, and undervoltage releases.
Fuji molded case circuit breakers and accessories can be viewed at www.automationdirect.com/mccb .
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)