AutomationDirect offers 6-inch TFT Touch Panel for $399
![]()
Cumming, GA --- December 9, 2009 ... The C-more micro family now offers a 6-inch TFT color touch screen HMI panel. The panel's 32,768 colors provide clear and colorful graphics for vibrant and intuitive screens. The free programming software offers the choice of using built-in objects or importing custom graphics. The user can create and save custom objects and graphics to software libraries for fast and easy access from multiple projects. The 6-inch touch panel is equipped with a standard Type B USB programming port and five durable function keys with LED indicators. The unit offers 3.2Mb memory, LED backlight, multistate bitmap support and Windows font support. C-more micro's 320x240 screen allows either portrait or landscape installation when space is a concern. The panel is priced at $399.
Learn more at www.automationdirect.com/C-more-micro
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)