Automationdirect.com

Industrial C-face AC motors from AutomationDirect

IronHorse Cast Iron Motors

Cumming, GA --- December 10, 2008 --- AutomationDirect's IronHorse™ general purpose AC motor line now includes the industrial duty cast iron C-face style. Available in 1 to 300 hp, all motors have a base speed of 1800 RPM and are electrically reversible. The TC frame TEFC motors feature ribbed cast iron frames to ensure maximum cooling. Starting at $130, these motors are ideal in conveyor, pump, fan, and textile processing applications. IronHorse general purpose motors are available for same-day shipping and are backed by a two-year warranty. See the full line on general purpose motors at www.automationdirect.com/ironhorse-motors.

AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000+ page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


Download high resolution image: 300 dpi TIFF