Automationdirect.com

AutomationDirect has expanded their line of proximity sensors to include several new extended distance models. New 3, 4 and 5 mm extended distance inductive proximity sensors start at $35. The 3 mm and 4 mm sensors have a 1 mm nominal sensing distance and the 5 mm sensors offer a nominal sensing distance of 1.5 mm. All models are available in NPN or PNP versions. 3 and 4 mm models feature a 2-meter cable exit and 5 mm models are available with a 2-meter cable exit or with a quick-disconnect cable exit. (Quick-disconnect cables must be purchased separately.)

Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com