AutomationDirect adds Miniature Circuit Breakers
![]()
Cumming, GA --- August 4, 2010 ... The Eaton WMZT series miniature circuit breakers have been added to AutomationDirect's product offering of circuit protection devices. The single-pole, two-pole and triple-pole devices, available in sizes from 0.5 - 40 Amps, offer optimum and efficient protection for branch and control circuits. The series' current-limiting design provides fast short circuit interruption, within one half cycle of the fault, which reduces circuit-damaging let-through energy.
WMZT circuit breakers are available with C and D curve thermal magnetic overcurrent protection characteristics. C-curve devices are suitable for applications where medium levels of inrush current are expected, such as small transformers, lighting, pilot devices and control circuits. D-curve devices provide protection from nuisance tripping where high levels of inrush current are expected, such as motors, transformers and power supplies. The series is also suitable for reverse-feed applications.
The series is DIN-rail mountable and features a trip-free design so the breaker cannot be defeated by holding the handle in the "ON" position.
A selection of field-mountable accessories is also available, including auxiliary and alarm switches, shunt trip, lockout attachments and bus bar systems.
Prices begin at $16.50 for the 0.5 Amp breaker. View the full line at www.automationdirect.com/mini-circuit-breakers .
AutomationDirect sells over 8,500 feature-packed products through its Online Automation Superstore and 2,200-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)