AutomationDirect Adds Air Conditioners to Enclosure cooling options
![]()
Cumming, GA --- August 25, 2010 ... Heat inside an enclosure can decrease life expectancy in controlling units such as PLCs, HMI, and AC drives. Excessive heat can cause nuisance faults from electrical and electronic components, circuit breakers and fuses. To help alleviate such problems, AutomationDirect has added NEMA-rated Stratus™ air conditioners for enclosures.
These closed-loop cooling systems are recommended for harsh environments, or when there are washdown requirements, heavy dust and debris, or airborne chemicals present. Available in 120V and 230V units, the NEMA 12, 4 and 4X-frame Stratus 1,000 to 8,000 BTU/H air conditioners feature free-standing rigid chassis for easy installation and maintenance. NEMA 12 and 4 models are constructed of 16-gauge cold rolled steel; NEMA 4X units are made of 16-gauge 304 stainless steel. All units contain an active condensate management system and protective-coated condenser coils.
Designed to fit enclosures as shallow as 12 inches, each unit features a digital LED temperature controller with visible alarm and is pre-wired for external alarm monitoring. The highly energy-efficient compressors are charged with CFC-free refrigerant and equipped with anti short-cycle protection. All models are UL and cUL listed. Prices start at $1,099.
Replacement filters are also available for each of the three frame sizes, starting at $24.
To see the full line of Stratus enclosure air conditioners, visit www.automationdirect.com/enclosure-cooling .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)