AutomationDirect extends Pneumatics product line
![]()
Cumming, GA --- August 25, 2010 ... The NITRA™ line now includes several new series of products to help meet a broad range of pneumatic air supply pressure regulation and filtration applications. While each series is designed to work in stand-alone applications, the modular design enables field assembly for combining additional components.
The AF Series particulate and moisture separation air filters are available with 1/8 to 1-inch NPT female port sizes and either a semi-automatic or automatic drain. Polycarbonate bowls are standard on 1/8 through 1/2-inch sizes, while metal bowl guards are provided on 1/4 through 1/2-inch sizes. The 1/4-inch and 1-inch sizes feature all-metal bowl construction with sight gauges. Prices start at $11.25.
NITRA AR Series pneumatic air pressure regulators are available with adjustable pressure ranges of 20-130 psi or 7-60 psi. These regulators feature a locking pressure adjustment knob and integral pressure gauge. The AR series prices start at $17.00.
The AFR Series combines particulate/moisture separation air filters and adjustable pressure regulators, all in a single convenient unit. Available in 1/8-inch through one-inch sizes, the pressure regulator features a locking pressure adjustment knob, integral pressure gauge with adjustable pressure ranges of 20 -115 psi. AFR Series prices start at $23.00.
AL Series mist-type air lubricators are available with 1/8-inch to one-inch NPT female port sizes and a lubrication rate adjustment with sight gauge. The 3/4-inch and one-inch sizes feature all-metal bowl construction with sight level gauges. AL Series prices start at $12.25.
Replaceable 40 micron filter elements are standard. When stricter filtration is required, an optional, customer-installable, five- micron filter element is available for $1.00.
NITRA ARV pneumatic manual shut-off pressure relief valves are available with 1/8-inch to 1/2-inch female ports. The three-way, two-position design is used to shut off upstream pressure and relieve downstream pressure. The manually rotated knob can be locked out with the included padlock. ARV prices start at $19.75.
Three new series of directional control solenoid valves are also available. Solenoid coils for each series are available in either 24 VDC or 120 VAC control voltages. The available single-solenoid models provide two-position, normally closed, spring return operation and double-solenoid models provide two-position, energize open/energize closed operation. DIN-style wiring connectors feature LED indication of solenoid coil status.
AVS-3 series valves, starting at $19.75, are body ported three-port (three-way) spool valves with port sizes up to 3/8-inch NPT and flow coefficients (Cv) from 0.78 to 1.67.
AVS-5 series body ported five-port (four-way) spool valves start at $19.75 and are available with port sizes up to 3/8-inch NPT and a flow coefficient (Cv) range of 0.67 to 0.89. In addition, AVS-5 double solenoid models are available with three-position, center closed or center exhaust operation. For multiple-valve applications, AM-5 series manifolds are available in 2, 4, 6 or 8 stations (starting at $9.25).
The complete NITRA line can be seen by visiting: www.automationdirect.com/pneumatic-parts .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)