STEGO Enclosure Products from AutomationDirect
![]()
Cumming, GA --- August 26, 2020 ... 44 new STEGO part numbers have been added to AutomationDirect's enclosure thermal management and enclosure lighting product lines. New STEGO enclosure products include a "Smart Sensor" temperature/humidity sensor, a unique flat form factor heater, enclosure door switches, and new Varioline series LED enclosure lights.
The compact Smart Sensor ($126.00) electronically measures temperature and humidity and converts the measured data into a standardized analog 4 to 20 mA signal. The converted value signals can be utilized or further processed by a control monitoring unit (such as PLC control).
The flat, 8mm-thin heater (from $92.00) provides evenly distributed temperature within enclosures with electric or electronic components. The ultra-thin design makes it particularly suitable for high-density applications in which standard enclosure heaters are often too big. Enclosure door switches ($30.00) can be used to switch a light ON when opening a door, or to activate a fan when closing a door.
Starting at $104.00, STEGO Varioline magnetic and screw-mount enclosure lights are powerful, compact LED lamps capable of fully illuminating even very large enclosures. The glare-free, 360° rotatable LED tube uses mid-power LEDs with a service life of 60,000 hours. The emitted daylight color of 6,500K provides safety for the user by a natural and non-fading color reproduction.
Learn more by visiting www.automationdirect.com/enclosure-climate-control
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF