Brass-Bodied NSF Approved Potable Water Solenoid Valves from AutomationDirect
![]()
Cumming, GA --- August 19, 2020 ... Since 1960 ODE has been a leader in designing and manufacturing a complete line of solenoid valves. National Sanitation Foundation (NSF) certified lead-free brass-bodied water valves from ODE are an excellent choice for food and beverage grade potable water applications where products can be consumed by humans. Two types of these brass solenoid valves are available; direct acting and pilot control solenoid valves. Both types of valves are 2-port, 2-position, normally closed.
Direct acting solenoid valves with G1/8 or G1/4 port sizes are certified NSF/ANSI 169 for use in vending and other potable water applications and where minimum operational pressure is not required. Maximum operating pressure is 580 psi.
Solenoid valves with pilot control are NSF/ANSI/CAN 61 certified for use with water and other compatible fluid applications. A minimum operational pressure of 0.2 bar (2.9 psi) is required. 3/8", 1/2", 3/4" and 1" NPT port sizes are available. Maximum pressures are 232 - 363 psi.
ODE brass potable water valves from AutomationDirect start at $38.00 and are NSF, CE, CSA, UL recognized and IP 65 EN 60529 (DIN 40050) protected. 12VDC, 24VDC, 24VAC, 120VAC and 240VAC replacement coils are available.
Learn more by visiting www.automationdirect.com/brass-solenoid-valves
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)