Power Machine Tray Cable Cut-to-Length from AutomationDirect
![]()
Cumming, GA --- August 7, 2019 ... Power Machine Tray Cable is available in sizes from 18 AWG to 8 AWG with 3 to 25 unshielded conductors. Individual conductors are bare copper and stranded for flexibility, with black PVC/Nylon insulation and marked with numbers for easy identification.
The black Thermoplastic Elastomer (TPE) cable outer jacket is flexible and resistant to sunlight, oil, and moisture penetration; making the cables suitable for wet and dry indoor and outdoor locations.
With a Tray Cable Exposed Run rating (UL Type TC-ER), the cable can be installed not only in a cable tray but also between the tray and devices or equipment without metal conduit, resulting in installation and maintenance savings. Other ratings and approvals include UL Type MTW (Machine Tool Wire), UL Type WTTC (Wind Turbine Tray Cable), Class 1 Division 2 Hazardous Locations and Direct Burial.
Power Machine Tray Cable from AutomationDirect is available in cut-to-length 1-foot increments starting at $0.47 per foot (with a 20-foot minimum).
Learn more by visiting www.automationdirect.com/tray-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)