Multifunction Electrical Power Meters from AutomationDirect
![]()
Cumming, GA --- August 9, 2018 ... AutomationDirect has added multifunction power meters to its line of electrical power products. Socomec DIRIS A power meters are easy to install and use power measurement devices with extended functionality for measuring electrical values in low voltage networks. Socomec power meters offer solutions for industry, infrastructure and data centers and provide reduced costs, reduced production losses, improved efficiency and enhanced performance.
With a large backlit screen, these power meters display key power system values, and direct access keys (four to six depending on the model) are used to access functions required for energy efficiency projects and electrical distribution monitoring.
DIN-rail-mountable (A10) and panel mount (A20) multifunction meter versions are available for measuring and displaying electrical values to be used for communication and output functions. All units are equipped with an integrated test function that can be used to detect incorrect wiring.
Multifunction power meters start at $215.75 and have a 1-year warranty.
To learn more, visit www.automationdirect.com/power-meters
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)