Industrial Ethernet Unmanaged Switches Expand Fiber Options
![]()
Cumming, GA --- August 17, 2011 ... AutomationDirect's line of Stride™ Ethernet products includes industrial-grade unmanaged Ethernet switches and media converters. All models feature multiple 10/100BaseT RJ45 Ethernet ports, while several also include an ST type fiber optic connection. Recently added are units with an SC fiber optic connector. Plastic case models are designed for standard temperature range (-10 to +60 °C) while aluminum case models are designed for wider temperature range (-40 to +85 °C). These DIN rail-mountable true plug-and-play devices automatically determine and remember devices connected to each port and only route messages through the appropriate ports, increasing speed and bandwidth. Prices start at $99.
Learn more at www.automationdirect.com/ethernet-switches
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)