AutomationDirect Adds Pneumatic Air Cylinders
![]()
Cumming, GA --- August 19, 2009 ... AutomationDirect has extended its NITRA™ pneumatic product line to include a series of stainless steel, round body, non-repairable cylinders.
The new cylinders feature type 304 stainless steel bodies with double rolled-in construction with high-strength aluminum alloy porting ends. Single and double acting models are available with nose, pivot and double-end mounting options. Certain cylinder models are also available with magnetic pistons for position indication. This series includes bore sizes from 7/16 inch up to 2 inches; depending on bore size, available stroke lengths range from 1/2 inch to 18 inches. NITRA pneumatic air cylinders are ideal for many applications such as packaging lines, conveyors, material handling and robotics.
Optional mounting brackets, nuts and rod clevis are available. Prices for NITRA non-repairable air cylinders start at $9.50 .
The complete line of NITRA non-repairable pneumatic air cylinders can be seen by visiting:
www.automationdirect.com/pneumatic-cylinders-disposableAutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)