New 1200 and 3600 RPM General Purpose Motors from AutomationDirect®
![]()
Cumming, GA --- August 5, 2009 ... AutomationDirect has extended its IronHorse general purpose AC motor line to include 3-phase 1200 RPM six-pole and 3600 RPM two-pole models. Six new 56C 3600 RPM rolled steel motors are now available, ranging from 0.33 to 2 HP; 13 new T-frame cast iron motors in 3600 and 1200 RPM models are available in sizes from 1 to 10 HP. These TEFC motors have 5:1 variable torque and 2:1 constant torque ratings and are ideal in applications such as fans, conveyors, pumps and more. IronHorse general purpose motors are available for same-day shipping and are backed by a two-year warranty. IronHorse motor prices start at $70. Check out the full line of IronHorse general purpose motors, including the existing 1800 RPM motors (0.33 to 300 HP) at www.automationdirect.com/ironhorse-motors
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)