Dependable Control Transformers starting at $31
![]()
Cumming, GA --- August 15, 2007 --- AutomationDirect has introduced a new line of Hammond control transformers. The superior quality and design of the HPS Imperator series transformers make them ideal for high inrush applications requiring reliable output voltage stability. The unique fin-shaped design utilizes superior insulation systems and is constructed with high-quality steel laminations, providing optimum performance and reliability.
Designed to meet industrial applications where electromagnetic devices such as relays, solenoids, etc. are used, they maximize inrush capability and output voltage regulation when electromagnetic devices are initially energized. These transformers are 50/60 Hz, 600V class, machine tool rated with ratings from 50 VA up to 1000 VA. They are UL listed, CE marked and RoHS compliant. Finger safe terminal covers and primary side fuse kits are available.
HPS Imperator control transformers are priced from $31 to $141, and carry a limited lifetime warranty. To see the full line, visit http://www.automationdirect.com/powerandaccessories
AutomationDirect sells over 6,000 feature-packed products through its Online Automation Superstore and 1,900-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF