Automationdirect.com

AutomationDirect® now offers ECT promis•e draw and draw plus software for control system design, to replace the company’s previous VIA Direct UltraLITE software package. This new software generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the design process. The products are available in two versions: draw, the standard package, which includes features such as an electrical symbol library, project-based organization, and the ability to search for symbols by name, thumbnail icon or description; and draw plus, which includes all the features of draw and adds automated functions for schematics and page manipulation. Both versions are available as an add-on package for those customers who have AutoCAD®, or a stand-alone package that includes the AutoCAD® run-time engine. The packages start at $995.

Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com