Thermocouple Extension Wire and Cable from AutomationDirect
Cumming, GA --- April 8, 2020 ... Extension cable for both Type K and Type J thermocouples is available with either an overall shield (OS) or with individually shielded pairs with an overall shield (SPOS). These cables allow the connection of multiple field sensors to operating instrumentation or PLC input cards with one run versus having to install multiple extension wires.
The 20AWG thermocouple extension cable is available in 2, 4, and 8 twisted pairs. Alphanumeric print on the twisted pairs make identifying the pairs for installation and troubleshooting easy.
The thermocouple extension cable is UL PLTC rated. PLTC cable (Power Limited Tray Cable) is rated at 105°C, 300V and is approved for use in Class I, Division 2 Hazardous Locations.
AutomationDirect's UL approved thermocouple extension wire and cable starts at $0.87 per foot and is cut to length in 1-foot increments with a low 20-foot minimum length.
Learn more by visiting www.automationdirect.com/thermocouple-ext-wire
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)