AutomationDirect adds Snap-Action Micro Limit Switches
![]()
Cumming, GA --- April 10, 2019 ... IDEM high precision, snap-action 15A-rated micro limit switches from AutomationDirect are available in plunger and lever actuator styles. Plunger Series types include pin plunger, spring plunger, and roller plunger actuator. Lever Series types include lever, hinge lever, and roller lever.
These micro limit switches are suitable for a wide range of operating conditions. Snap action assures reliable, repeatable contact closure regardless of actuation speed, and provides extremely long service life. Panel mount options are available and screw terminals provide easy connection. These limit switches are suitable for a wide range of operating conditions. A terminal enclosure with cable strain relief is available to cover and protect the terminals.
Snap-action limit switches start at $8.50 and are available individually or in packets of 5. The switches are cULus and CE approved and are backed by a 1-year warranty.
Learn more by visiting www.automationdirect.com/snap-action-limit-switches
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)