AutomationDirect Adds Limit Alarm Modules
Cumming, GA --- April 20, 2016 ... AutomationDirect's new FC-series analog to relay limit alarm modules are field configurable for a variety of alarm and control applications. Modules are available with two or four SPDT relay outputs, can be powered by 24VAC or 24VDC and accept input signals of 0-15V, 0-30V, or 0-20mA. Configuration and trip/release point programming is accomplished with DIP Switches, and a single programming pushbutton. LED's provide indication of operating status and are used during the trip/release point programming. Starting at $89.00, modules can be 35mm DIN rail or side mounted. Also available are replacement terminal blocks in packages of 5 and 14.
Learn more at: www.automationdirect.com/signal-conditioners .
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)