AutomationDirect Adds M18 Photoelectric Laser Sensors with Background Suppression
![]()
Cumming, GA --- April 6, 2016 ... New FAL Series diffuse axial and right angle M18 standard (18mm diameter) tubular metal laser sensors are the ideal solution for tough industrial automation applications with reduced space requirements. The Class 1 or Class 2 laser source provides a visible red beam for easy alignment with excellent noise suppression and high immunity to external light. Four FAL Series models are available: Class 1 laser axial with detecting distance to 100mm; Class 1 laser right angle with detecting distance to 80 mm; Class 2 laser axial with detecting distance to 150mm; and Class 2 laser right angle with detecting distance to 130mm. Operating voltage is 10-30 VDC with light-on / dark-on complementary N.O. / N.C. outputs. NPN or PNP logic versions are available and sensitivity is potentiometer adjustable. FAL Series laser sensors are IP67 rated; prices start at $124.00.
To learn more about the M18 Laser Sensors, go here: www.automationdirect.com/laser-sensors.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)