AutomationDirect Introduces New Line of Multi-Function Digital Timer/Counter/Tachometers
![]()
Cumming, GA --- April 11, 2012 ... The new CTT series multi-function devices are easily configured for operation as a digital counter, timer, combination timer/counter, or tachometer. The units offer selectable counting speeds up to 10,000 cycles per second. Available in standard 1/16 DIN size, the series comes in 24 VDC and 100-240 VAC powered versions. Multiple transistor and relay output versions are available.
The devices feature double-line, six-digit, two-color LCD displays for counter, timer, or tachometer present values, setting values and menu parameters during setup. Parameters can be easily set using externally accessible DIP switches or the lockable keypad. Additional individual indicators are provided for inputs, outputs and functions.
CTT units are equipped with two outputs; Output 1 is a single-pole single-throw relay and NPN transistor that operate concurrently. Output 2 can be ordered as either a single-pole double-throw relay, or NPN transistor.
Priced at $69, CTT Series devices accept voltage and non-voltage inputs from a wide variety of NPN, PNP, or dry contact sensors.
Learn more about CTT Series devices at: www.automationdirect.com/counter-timer-tach
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)