AutomationDirect expands photoelectric sensor line
![]()
Cumming, GA --- April 20, 2011 ... AutomationDirect's photoelectric sensor offering now includes 18mm rectangular plastic DC models. The IP67 rated sensors, available in 12 models, feature an 18mm diameter threaded lens and M12 quick-disconnect.
The GX3 series is a diffuse photoelectric available with either NPN or PNP light-on outputs and features background suppression technology with fixed sensing distances of 100 mm or 150 mm. GX3 series prices start at $49.
The GXP series is a polarized reflective photoelectric available with either PNP light-on output or NPN or PNP dark-on output and feature fixed sensing distances of up to 20 meters. GXP sensors include one round reflector. GXP series prices start at $39.
The GXR/E series are through-beam photoelectric models available with either NPN or PNP light-on or dark-on outputs and offer fixed sensing distances of up to four meters. GXR series receiver prices start at $35. GXE receiver-dependent emitters are available for $30.
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)