AutomationDirect offers locking wiring devices and accessories
![]()
Cumming, GA --- April 14, 2010 ... AutomationDirect has added a new line of Bryant wiring devices to its product offering. Two-pole, three-wire locking plugs, connectors and receptacles are available in 15 Amp and 20 Amp models. Straight blade plugs and connectors are available in 15 Amp, 20 Amp, and 30 Amp models.
Locking plugs and connectors constructed with impact and chemical-resistant nylon housings feature an internal Triple Gripper® cord clamp which automatically centers and secures the cord. Double wall construction provides extra durability while the configuration-specific plug face surrounds plug blades prevent infiltration of contaminants. Each terminal cover is imprinted with amperage, voltage and NEMA configuration on the face for easy identification and extended "teardrop" wiring pockets and backed-out captive terminal screws simplify wiring.
Straight blade devices are available in 15Amp to 30 Amp sizes. A universal cord grip design accepts .300-inch to .655-inch (7.6mm to 16.6mm) wire sizes. Prices for straight blade plugs and connectors start at $6.25.
Space-saving 15 Amp and 20 Amp locking receptacles are also available. Designed with back and side wiring terminals, the receptacles accept 14 thru 8 gauge solid or stranded conductor wires. Molded of rugged reinforced thermoplastic polyester, the base minimizes heat buildup and resists breakage. Heavy-duty nickel-plated mounting straps are grounded for safe installations. NEMA rating and configurations are molded into the toughened nylon face for easy identification. Receptacle prices start at $4.75.
Available high-visibility lockouts provide additional protection. The OSHA lockout/tagout regulation compliant devices protect against unexpected start-up of equipment during maintenance and repair work. To accommodate a full range of plug designs and ratings, the lockouts are available in three sizes. Lockout prices start at $12.25.
A variety of accessories includes stainless steel receptacle plates, starting at $1.50, angle adapters for 20 Amp and 30 Amp plugs and connectors for $14.25, and weather boots starting at $9.25.
Learn more about the UL approved and CSA certified Bryant wiring devices at www.automationdirect.com/wiring-devices .
AutomationDirect sells over 8,500 feature-packed products through its Online Automation Superstore and 2,200-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)