Industrial Ethernet Switches Rated For Wide Temperatures
![]()
Cumming, GA --- April 22, 2009 --- AutomationDirect has expanded the Stride™ line to include industrial-grade unmanaged Ethernet switches and media converters with aluminum housings. Designed for wide-temperature (-40° to 85°C) applications, these true plug-and-play devices automatically determine and remember devices connected to each port and only route messages through the appropriate ports, increasing speed and bandwidth. Even under heavy I/O and data exchange, Stride switches and the Ethernet control network maintain more consistent cycle times. Prices start at $199.
Learn more at: www.automationdirect.com/ethernet.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF