NEC Class 2 Power Supplies added to RHINO™ line
![]()
Cumming, GA --- April 29, 2009 --- AutomationDirect has extended its RHINO line of power supplies to include NEC Class 2 plastic-housed low-profile switching supplies in 5, 12 and 24 VDC adjustable output models. The new PSC series offering includes eight models with power ratings from 12W to 90W and feature universal 85 to 264 VAC input voltage, adjustable DC output, and output current limitation. The series provide tightly regulated output voltage for sensitive loads in industrial, commercial and residential environments. The PSC series is UL508 listed, UL1310 recognized for NEC Class 2 compliance, and CE marked. Prices for the RHINO PSC series supplies start at $46.75.
Learn more at: http://www.automationdirect.com/class2-dc-power-supplies
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)